For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-SCHALTVENTILE 3/2 MULTIFIX MINI - On-off valves (3/2-way valves)
Bill of material
K-07251162
DES
Identifier
K-07251162
GEW
Thread G
1/4
MS
Solenoid
230 V AC, 50 Hz
A
45 mm
B
29 mm
C
96 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D